Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-INOX-PVDF-Ex PG - HSK-Ex-e Standard Cable Glands
Bill of material
HSK-INOX-PVDF-Ex 1.662.0900.15
AG
Thread
PG 9
D1
2-6 mm
GL
6 mm
H
21 mm
SW
17 mm
DT
Operating Temperature
-20°C - 130°C
BN
Order No.
1.662.0900.15
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices